The SPE Shielded Copper Cable has 18/7 AWG stranded tinned copper conductors with foamed polyethylene (PE) insulation. The conductors are twisted in a pair and include two fillers. The pair is surrounded by an aluminum/polyester foil shield, a tinned copper braid shield, and includes a 24/7 AWG stranded tinned copper ground wire. The PVC jacket is oil, UV, and abrasion resistant for enhanced chemical resistance, mechanical performance, and flame retardant (CM/CMR) for industrial applications.
Note | Available in all regions |
Environment | Indoor |
Performance Level | Single Pair Ethernet SPE |
Cable Construction | S/FTP |
Flammability Rating | Riser (CMR) |
Resistance Properties | Chemical-Resistant, Flame-Resistant, Oil-Resistant |
Jacket Material | Polyvinyl Chloride (PVC) |
Nominal Cable Outside Diameter (In.) | 0.268 |
Nominal Cable Outside Diameter (mm) | 6.8 |
Maximum Operating Temperature (°C) | 75 |
Maximum Operating Temperature (°F) | 167 |
Minimum Operating Temperature (°C) | -20 |
Minimum Operating Temperature (°F) | -4 |
Maximum Installation Temperature (°C) | 50 |
Maximum Installation Temperature (°F) | 122 |
Minimum Installation Temperature (°C) | 0 |
Minimum Installation Temperature (°F) | 32 |
Maximum Installation Tension (lb) | 25 |
Maximum Installation Tension (N) | 110 |
Bend Radius (In.) | 2.1 |
Bend Radius (mm) | 54.4 |
Number of Pairs | 1 |
Conductor Material | Copper |
Conductor Type | Stranded |
Overall Length (m) | 305 |
Conductor Gauge (AWG) | 18 |
Conductor Gauge (mm) | 1.2 |
Insulation Material | Polyethylene |
Insulation Diameter (In.) | 0.094 |
Insulation Diameter (mm) | 2.4 |
Maximum Voltage (V) | 300 |
Standards Met | Exceeds the requirements of ANSI/TIA-568.5 (draft), IEC 61156-13 and -14 (draft). |
Color | International Gray |
Overall Length (ft.) | 1000 |
Packaging Type | Box |
Product Type | Copper Cable |
EuroClass Flame Rating | Eca |
Part Features | SPE Shielded Copper Cable, SPE, Single Pair Ethernet, Copper Cable |
UPC | 61305680068 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.1533 |
Std. Ctn. Qty. | 6 |
Std. Ctn. Volume (cf) | 12.9199 |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Specification Sheets | Industrial Single Pair Ethernet (SPE) Shielded Copper Cable Specification Sheet COSP501--WW-ENG | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) |