Loose Plug Pack used to align and quickly install and remove 6 patch cords into a switch, Blue
Sub Brand | QuickNet™ |
Product Type | Plug Pack |
Color | Blue |
Number of Plugs | 6 |
UPC | 07498357284 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0185 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1850 |
Product Bulletins | QuickNet ™ Copper Cabling System Product Bulletin: COCB37--SA-UKE | UK English | |
Product Bulletins | QuickNet Plug Pack Housings: COCB14--WW-ENG | English | |
Part Drawings | Quicknet 6 Pack Plug Pack COQPPN6XX--ENG | English | |
Installation Documents | QuickNet Plug Packs: PN461C-ENG | English |