The Leadframe Module Termination Tool works with Mini-Com® Mini-Jack™ modules and NetKey® jack modules.
Product Type | Leadframe Module Termination Tool |
Color | Electric Ivory |
Material | Nylon |
Overall Height (In.) | 0.35 |
Overall Height (mm) | 8.9 |
Overall Length (In.) | 1.26 |
Overall Length (mm) | 32 |
Overall Width (In.) | 1.1 |
Overall Width (mm) | 27.9 |
For Use With | Leadframe Module Termination Tool works with Mini-Com® Mini-Jack™ modules and NetKey® jack modules. |
Performance Level | Category 3/Category 5e |
Accessory Type | Connector Tools & Accessories |
Standards Met | RoHS directive is not applicable |
UPC | 07498359263 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0016 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.0802 |
Part Drawings | Part Drawing - DWG - CJT_1349 | English | |
Part Drawings | Part Drawing - DXF - CJT_1349 | English | |
Part Drawings | Category 3 and 5E Jack Termination Tool COCJT--ENG | English |