The Mini-Com® Cat 5e UTP RJ45 TP-Style Jack Module is designed to terminate 4-pair, 22-24 AWG twisted pair cable. Each module is 100% factory tested for continuity. Contacts are plated with 50 microinches of gold for superior performance. Jack modules are compatible with Mini-Com Modular Patch Panels and Faceplates. The jack module is Acrtic White.
Product Type | Jack Module |
Performance Level | Category 5e |
Connector Type | Jack Module - Standard |
Termination Style | TP Style |
Body Material | ABS |
Contact Material | Plated Phosphor Bronze |
Module Type | Mini-Com® |
Wiring Scheme | T568A/T568B |
Shield Type | Unshielded (UTP) |
Sub Brand | Pan-Net® |
Maximum Operating Temperature (°C) | 65 |
Maximum Operating Temperature (°F) | 149 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | 14 |
Maximum Storage Temperature (°C) | 70 |
Maximum Storage Temperature (°F) | 158 |
Minimum Storage Temperature (°C) | -40 |
Minimum Storage Temperature (°F) | -40 |
Resistance Properties | Heat-Resistant |
Color | Arctic White |
Standards Met | Exceeds Channel and Component Requirements of ANSI/TIA-568.2-D and ISO 11801 Standards for the Respective Category, Meets IEC 60603-7, Supports 2500 Connection Cycles with IEEE 802.3af / 802.3at and 802.3bt Type 3 and Type 4, UL 1863 and UL 2043 and RoHS Compliant. |
Overall Depth (In.) | 1.43 |
Overall Depth (mm) | 36.3 |
Overall Height (In.) | 0.71 |
Overall Height (mm) | 18 |
Overall Length (In.) | 1.43 |
Overall Length (mm) | 36.3 |
Overall Width (In.) | 0.62 |
Overall Width (mm) | 15.7 |
UPC | 07498377133 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0032 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.1604 |
Specification Sheets | Mini-Com® TX5e™ UTP Jack Module - Spec Sheet | English | |
Part Drawings | Mini-Jack TX5E Modular Jack COCJ5E88TXX--ENG | English | |
Installation Documents | Mini-Com TX5e and TX6 PLUS UTP Jack Modules: PN307K | English | |
Installation Documents | Mini-Com TX5e and TX6 PLUS UTP Jack Modules (Japanese): PN307K-JP | Japanese (日本人) | |
Certificate | Mini-Com TX5 and TX6 PLUS UTP Jack Modules HPD Health Product Declaration 25660 | English | |
Certifications | RJ45 Jack Modules: Category 5e and Category 6 by Panduit Corporation | English |