The Mini-Com® Cat 6 UTP RJ45 Left/Right 45° Angled TG Jack Module is designed to terminate 4-pair, 22-26 AWG twisted pair cable and improves cable routing to jacks in tight spaces. Each module is 100% factory tested to exceed industry standard performance requirements. TG style termination eliminates the need for a termination tool. Each jack is individually serialized for traceability and is compatible with Mini-Com Modular Patch Panels and Faceplates.
Product Type | Jack Module |
Performance Level | Category 6 |
Connector Type | Jack Module - 45° Angled Left/Right |
Termination Style | TG Style |
Body Material | Polycarbonate |
Contact Material | Plated Phosphor Bronze |
Module Type | Mini-Com® |
Wiring Scheme | T568A/T568B |
Shield Type | Unshielded (UTP) |
Sub Brand | Pan-Net® |
Maximum Operating Temperature (°C) | 75 |
Maximum Operating Temperature (°F) | 167 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | 14 |
Maximum Storage Temperature (°C) | 75 |
Maximum Storage Temperature (°F) | 167 |
Minimum Storage Temperature (°C) | -40 |
Minimum Storage Temperature (°F) | -40 |
Resistance Properties | Heat-Resistant |
Color | International Gray |
Standards Met | Exceeds Channel and Component Requirements of ANSI/TIA-568.2-D and ISO 11801 Standards for the Respective Category, Meets IEC 60603-7, Supports 2500 Connection Cycles with IEEE 802.3af / 802.3at and 802.3bt Type 3 and Type 4, UL 1863 and UL 2043 and RoHS Compliant. |
Overall Depth (In.) | 1.75 |
Overall Depth (mm) | 44.5 |
Overall Height (In.) | 0.71 |
Overall Height (mm) | 18 |
Overall Length (In.) | 1.75 |
Overall Length (mm) | 44.4 |
Overall Width (In.) | 0.62 |
Overall Width (mm) | 15.7 |
UPC | 61305644969 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0032 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.1604 |
Specification Sheets | Tapas anguladas de 45° para Módulos Jack UTP y Blindados Mini-Com® TX6A, TX6 PLUS y TX5e Hoja de Especificaciones COSP457 | Spanish (Español) | |
Specification Sheets | 45° Angled Wire Caps for TX6A™/TX6™ PLUS Mini-Com® UTP/STP Jack Modules Spec Sheet COSP457-WW-ENG | English | |
Part Drawings | TX5e/6 Cat 5e/6 Jack Module with Left/Right Wire Cap Assembly Part Drawing PDF | English | |
Part Drawings | Part Drawing DXF 00075SAX_DC03_01A | English | |
Part Drawings | Part Drawing - DWG - 00075SAX_DC03_01A | English | |
Installation Documents | 45° Left/Right UTP TG Modular Jacks & Wire Caps | English | |
Installation Documents | Jack Modulares y Tapas de Cables UTP TG Izquierda/Derecha de 45 Grados PN609E | Spanish (Español) | |
Certifications | Mini-Com® TX6™ PLUS and TX6A™ 45° Angled UTP Jack Modules Health Product Declaration 25663 | English | |
Certifications | Environmental Product Declaration Panduit RJ45 Jack Modules | English |