Category 6A, RJ45, 10 Gb/s, 8-position, 8-wire universal module. Right angle wire cap allows cable to be terminated to right side of module. Includes patent pending MaTriX split foil tape, Blue.
Product Type | Jack Module |
Performance Level | Category 6A |
Connector Type | Jack Module - Standard |
Termination Style | TG Style |
Body Material | Polycarbonate |
Contact Material | Plated Phosphor Bronze |
Module Type | Mini-Com® |
Wiring Scheme | T568A/T568B |
Shield Type | Unshielded (UTP) |
Sub Brand | Pan-Net® |
Maximum Operating Temperature (°C) | 75 |
Maximum Operating Temperature (°F) | 167 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | 14 |
Maximum Storage Temperature (°C) | 75 |
Maximum Storage Temperature (°F) | 167 |
Minimum Storage Temperature (°C) | -40 |
Minimum Storage Temperature (°F) | -40 |
Color | Blue |
Standards Met | Exceeds Channel and Component Requirements of ANSI/TIA-568.2-D and ISO 11801 Standards for the Respective Category, Meets IEC 60603-7, Supports 2500 Connection Cycles with IEEE 802.3af / 802.3at and 802.3bt Type 3 and Type 4, UL 1863 and UL 2043 and RoHS Compliant. |
Overall Depth (In.) | 1.46 |
Overall Depth (mm) | 37.1 |
Overall Height (In.) | 0.71 |
Overall Height (mm) | 18 |
Overall Length (In.) | 1.46 |
Overall Length (mm) | 37.1 |
Overall Width (In.) | 0.72 |
Overall Width (mm) | 18.3 |
UPC | 07498369750 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0032 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.1604 |
Product Bulletins | TG Termination Tool: COCB23--WW | English | |
Specification Sheets | Mini-Com® TX6A™ 10Gig UTP Jack Modules with MaTriX Technology Spec Sheet COSP231 | English | |
Videos | Angled Jack Module Termination | English | |
Videos | TG Jack 6 & 6A Video | English | |
Part Drawings | TX6A 10GIG UTP Right Angle Jack Module COCJR6X88TGXX--ENG | English | |
Application Notes | Deploying 10GBASE-T as the Low-Cost Patch to the Cloud: ZCAN03--WW-ENG | English | |
Certifications | Environmental Product Declaration Panduit RJ45 Jack Modules | English | |
Selection Guides | Mini-Com® Jack Module Selection Guide – “TG Style” Termination COSG25 | English | |
Technology Briefs | Decision to Install Cat 6A: COTB04--WW-ENG | English |