CJS688TGY-24

Shielded Jack Module

Category 6, RJ45, 8-position, 8-wire universal shielded black module with integral shield, bulk packaged. Includes the EGJT termination tool.

Specifications

Performance Level

Category 6

Termination Style

TG Style

Module Type

Mini-Com

Wiring Scheme

T568A/T568B

Maximum Operating Temperature (°C)

65

Maximum Operating Temperature (°F)

149

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

14

Maximum Storage Temperature (°C)

70

Maximum Storage Temperature (°F)

158

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Color

Black

Material

ABS/Tin Plated/Plastic

Application

Shielded

RoHS Compliancy Status

Compliant

Min. Order Qty.

24

Packaging Details

UPC

07498301073

Std. Pkg. Qty.

24

Std. Pkg. Volume (cf)

0.0324

Std. Ctn. Qty.

240

Std. Ctn. Volume (cf)

0.3243

Resources

Part Drawings

TX6 Plus Shielded Jack Module

US English

Specification Sheets

Mini-Com TX6 PLUS Shielded Jack Modules

US English

Videos

TG Style Jack Module Termination

US English

Certifications

Environmental Product Declaration Panduit RJ45 Jack Modules

US English

Selection Guides

Mini-Com Jack Module Selection Guide - “TG Style” Termination: COSG09

US English

Part Drawings

TX6 Plus Shielded Jack Module DXF

US English

Part Drawings

TX6 Plus Shielded Jack Module DWG

US English

Certificate

Test Verification of Conformity: 103630476CRT-001

US English

Brochures

Shielded Copper Cabling System

UK English

Product Bulletins

TG Termination Tool: COCB23--WW

US English

Certifications

GHMT Mini-Com TX6 PLUS Shielded Jack Module

US English

Certifications

GHMT Shielded Category 6 Channel with Draka Silverline Cable

US English

Certifications

GHMT Shielded Category 6 Channel with Leoni Kerpen MegaLine

US English

Certifications

GHMT Shielded Category 6 24m Channel with TX7000 Shielded SSTP Cable

US English

Brochures

Shielded Copper Cabling System Brochure

US English

Related Products