Two 96-pair (24-port) Category 6 punchdown bases premounted to panel with 4-pair connector kit included.
Product Type | Rack Mount Panel |
Sub Brand | GP6™ |
Includes | Two 96-pair (24-port) Category 6 Punchdown bases pre-mounted to panel with 4-pair connector kit included. |
Number of Rack Units | 2 |
Number of Pairs | 192 |
Overall Depth (In.) | 2.19 |
Overall Depth (mm) | 55.6 |
Overall Height (In.) | 3.47 |
Overall Height (mm) | 88.1 |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Standards Met | Exceeds all channel and component requirements of ANSI/TIA-568.2-D Category 6 standard, Standard density exceeds all channel requirements of ANSI/TIA-568.2-D Category 6A standard, IEC 60352-4 requirements, RoHS Compliant |
Performance Level | Category 6 |
Number of Ports | 24 |
UPC | 07498305325 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2518 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 2.5180 |
Specification Sheets | GP6™ PLUS Punchdown System Specification Sheet COSP305-WW-ENG | English | |
Part Drawings | Part Drawing - DWG - GPB484R2Y | English | |
Part Drawings | Part Drawing - DXF - GPB484R2Y | English | |
Part Drawings | Standard Density GP6 Plus 2RU 19" Rack Mount Panel COGPB484R2Y--ENG | English | |
Installation Documents | GP6 PLUS Category 6 Punchdown System | English |