The 100 Pair 110 Punchdown Base (Japan Only) is for use with Pan-Punch® 110-style Bases, Connectors and Systems.
Product Type | Base without Legs |
Sub Brand | Pan-Punch® |
Color | Beige |
Number of Pairs | 100 |
Number of Ports | 25 |
Material | Polycarbonate |
Overall Depth (In.) | 1.78 |
Overall Depth (mm) | 45.2 |
Overall Height (In.) | 3.47 |
Overall Height (mm) | 88.2 |
Overall Width (In.) | 8.57 |
Overall Width (mm) | 217.6 |
Standards Met | Exceeds ANSI/TIA-568.2-D, Meets IEC 60352-4 requirements and RoHS Compliant |
Performance Level | Category 5e |
UPC | 07498379690 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0901 |
Std. Ctn. Qty. | 20 |
Std. Ctn. Volume (cf) | 1.8029 |
Specification Sheets | Pan-Punch® 110 Punchdown System Spec Sheet COSP540 | English | |
Part Drawings | P110B100EJ.dwg | English | |
Part Drawings | P110B100EJ.dxf | English | |
Part Drawings | Pan-Punch 110 Punch Down System 100 Pair Base Without Legs COP110B100-X--ENG | English | |
Installation Documents | Pan-Punch 110 Tower System: PN79H | English |