The 19 Punchdown Rack Mount Panel, 2 RU is for use with Pan-Punch® 110-style Bases, Connectors and Systems.
Product Type | Rack Mount Panel |
Sub Brand | Pan-Punch® |
Includes | 2 RU Punchdown rack mount panel, (4) #12 Mounting screws and (4) Metric M6x1x15mm screws |
Number of Rack Units | 2 |
Number of Pairs | 200 |
Overall Depth (In.) | 0.38 |
Overall Depth (mm) | 9.6 |
Overall Height (In.) | 3.47 |
Overall Height (mm) | 88.1 |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Standards Met | RoHS Compliant |
Performance Level | Category 5e |
UPC | 07498305633 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2208 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 2.2080 |
Part Drawings | Part Drawing - DWG - P110B100R2Y_1 | English | |
Part Drawings | Part Drawing - DXF - P110B100R2Y_3 | English | |
Part Drawings | 2 RU Punchdown Rack Mount Panel COP110B100R2BY--ENG | English | |
Installation Documents | Pan-Punch 110 Tower System: PN79H | English |