P110B100R4BY

Rack Mount Panel-Empty

Panel accepts up to 4 RU of punchdown bases.

Specifications

Note

P110B100R4BY replaces P110B100R4B

Overall Width (In.)

19

Number of Rack Spaces

4

Model (Design)

Rack Mount Panel

No. of Pairs per Base

NA

Performance Level

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498305634

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.4106

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

4.1064

Resources

Part Drawings

4RU Rack Mount Panel - 02479-348

US English

Installation Documents

Pan-Punch 110 Tower System: PN79H

US English

Part Drawings

4 RU Punchdown Rack Mount Panel COP110B100R4BY--ENG

US English

Part Drawings

4RU Rack Mount Panel - 02479-348

US English

Catalog Cut Sheets

P110B100R2BY Product Page

US English

Related Products