The Two 100 Pair 110 Bases Pre-Mounted To 19 Rack Mount Panel W/Jumper Trough is for use with Pan-Punch® 110-style Bases, Connectors and Systems.
Product Type | Rack Mount Panel |
Sub Brand | Pan-Punch® |
Includes | 110 bases and troughs are pre-assembled to bracket. (4) #12 Mounting screws and (4) Metric M6x1x15mm Screws |
Number of Rack Units | 4 |
Number of Pairs | 200 |
Overall Depth (In.) | 3.19 |
Overall Depth (mm) | 81 |
Overall Height (In.) | 6.97 |
Overall Height (mm) | 177 |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Standards Met | Exceeds all channel and component requirements of ANSI/TIA-568.2-D Category 5e standard, IEC 60352-4 requirements, RoHS Compliant |
Performance Level | Category 5e |
UPC | 07498305635 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4454 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 4.4543 |
Specification Sheets | Pan-Punch® 110 Punchdown System Spec Sheet COSP540 | English | |
Part Drawings | Part Drawing - DWG - P110B100R4WJY | English | |
Part Drawings | Part Drawing - DXF - P110B100R4WJY | English | |
Part Drawings | Title 4 Ru Cat 5E Punchdown Rack Mount Assembly Part Drawing 02479-343 | English | |
Installation Documents | Pan-Punch 110 Tower System: PN79H | English |