The 100 Pair 110 Punchdown System Kit With 4 Pair Connector Kit is for use with Pan-Punch® 110-style Bases, Connectors and Systems.
Performance Level | Category 5e |
Number of Pairs | 100 |
Overall Width (In.) | 10.71 |
Overall Width (mm) | 272 |
Material | Polycarbonate |
Color | Electric Ivory |
Number of Ports | 24 |
Overall Depth (In.) | 3.38 |
Overall Depth (mm) | 85.8 |
Overall Height (In.) | 3.45 |
Overall Height (mm) | 87.6 |
Includes | (1) 100-Pair Base with Legs, (20) 4-Pair Connecting Blocks, (4) 5-Pair Connecting Blocks, (2) Label and Label Holders |
Standards Met | Exceeds ANSI/TIA-568.2-D Category 5e standard, RoHS Compliant |
Sub Brand | Pan-Punch® |
Product Type | Punchdown Termination Kit |
UPC | 07498305647 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1514 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.5141 |
Part Drawings | Part Drawing - DWG - P110KB1004Y | English | |
Part Drawings | Part Drawing - DXF - P110KB1004Y | English | |
Part Drawings | Field Terminated 110 System Kits With 4/5 Pair Conneting Block Part Drawing 02479-321 | English | |
Installation Documents | Pan-Punch 110 Punchdown System Installation Instructions PN51F | English |