Magnet with adhesive backing suitable for select elongated surface mount boxes. Package includes 10 magnets.
Product Type | Magnet |
Application | Optional magnet for elongated surface mount boxes |
Overall Width (In.) | 1.12 |
Overall Width (mm) | 28.4 |
Overall Depth (In.) | 0.61 |
Overall Depth (mm) | 15.5 |
Overall Height (In.) | 0.18 |
Overall Height (mm) | 4.6 |
Standards Met | RoHS Compliant |
Accessory Type | Faceplate Accessories |
UPC | 07498361382 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0032 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.0324 |
Specification Sheets | Mini-Com® Surface Mount Boxes Specification Sheet OTSP27--WW-ENG | English | |
Part Drawings | Magnet with Adhesive Backing CBM.dwg | English | |
Part Drawings | Magnet with Adhesive Backing CBM.dxf | English | |
Part Drawings | Magnet with Adhesive Backing COCBM-X--ENG | English |