CBEWH-2GY

Faceplate Frame

Double gang faceplate frame which accepts up to four 1/2-size module inserts or six 1/3-size module inserts. Supplied with labels and label cover/screw covers, White.

Specifications

Note

CBEWH-2GY replaces CBEWH-2G

Faceplate Size

Double Gang

Style

Flat

No. of Ports

0

Color

White

Label Type

Label Pocket

Material

ABS

Depth (In.)

0.58

Depth (mm)

14.7

Height (In.)

4.50

Height (mm)

114.3

Width (In.)

4.50

Width (mm)

114.3

Mounting Method

Screw mounting

No. of Module Inserts

6

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498303184

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0185

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1850

Resources

Part Drawings

Double Gang Executive Faceplate Frame 02479-134

US English

Part Drawings

Double Gang Executive Faceplate Frame 02479-134

US English

Installation Documents

Installation Instructions: CB**

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Line Cards

PanNet Audio/Video Offering: CPLC14--WW-ENG

US English

Specification Sheets

Mini-Com Faceplate Frames and Inserts: OTSP38--WW-ENG

US English

Part Drawings

Double Gang Executive Faceplate Fram COCBEXX-2GY--ENG

US English

Related Products