The Mini-Com® Modular Furniture Faceplate accepts three Mini-Com Modules. The faceplate mounts to a standard office furniture opening. The faceplate can be identified with an adhesive label and is black.
Note | Standard Opening. |
Product Type | Furniture Faceplate |
Number of Ports | 3 |
Region | Global |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Black |
Identification Type | Adhesive Label |
Outlet Orientation | Flat |
Overall Width (In.) | 3.5 |
Overall Width (mm) | 88.9 |
Overall Depth (In.) | 1.17 |
Overall Depth (mm) | 29.71 |
Overall Height (In.) | 1.7 |
Overall Height (mm) | 43.18 |
Mount Orientation | Horizontal |
Standards Met | RoHS Compliant |
UPC | 07498383601 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0185 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1850 |
Specification Sheets | Mini-Com® Modular Furniture Faceplates. | English | |
Part Drawings | Part Drawing - DWG - CFFPE3 | English | |
Part Drawings | Part Drawing - DXF - CFFPE3 | English | |
Part Drawings | Mini-Com 3 Position Furniture Faceplate For Knoll Morrison Beltline Series COCFFPE3XX--ENG | English | |
Installation Documents | Mini-Com Furniture Faceplate for use with Knoll Furniture PN238D-Rev03 | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English |