globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The Mini-Com® Modular Furniture Faceplate accepts four Mini-Com Modules. The faceplate mounts to Herman Miller's custom Baseline office furniture opening. The faceplate can be identified with an adhesive label and is white.

Specifications

Note Custom Opening.
Product Type Furniture Faceplate
Number of Ports 4
Region Global
Module Type Mini-Com®
Sub Brand Pan-Net®
Material ABS
Color White
Identification Type Adhesive Label
Outlet Orientation Flat
Overall Width (In.) 3.64
Overall Width (mm) 92.45
Overall Depth (In.) 0.88
Overall Depth (mm) 22.35
Overall Height (In.) 2.08
Overall Height (mm) 52.83
Mount Orientation Horizontal
Standards Met RoHS Compliant

Packaging Detail

UPC 07498375669
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0185
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.1850

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}