The Mini-Com® 86mm x 86mm faceplate accepts four Mini-Com Modules. The faceplate has a sloped design to improve bend radius and screw covers to conceal the mounting screws. The faceplate can be identified with an adhesive label and is off white.
Product Type | Faceplate |
Number of Ports | 4 |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Off White |
Identification Type | Adhesive Label |
Outlet Orientation | Sloped |
Overall Width (In.) | 3.39 |
Overall Width (mm) | 86.1 |
Overall Depth (In.) | 1.08 |
Overall Depth (mm) | 27.43 |
Overall Height (In.) | 3.39 |
Overall Height (mm) | 86.1 |
Gang Opening Type | Single Gang |
Standards Met | RoHS Compliant |
UPC | 07498303293 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0175 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1755 |
Specification Sheets | Mini-Com 86mm x86mm Sloped Faceplates Specification Sheet COSP44--WW-ENG | English | |
Part Drawings | Part Drawing - DWG - CFP86S4XXY | English | |
Part Drawings | Part Drawing - DXF - CFP86S4XXY | English | |
Part Drawings | Mini-Com 4 Position Sloped 86mm x 86mm Faceplate COCFP86S4XXY--ENG | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English |