BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>
No Results Found

Mini Com Executive series double gang faceplate accepts ten Mini-Com® modules, includes label and label cover. White.

Specifications

Sub Brand PanNet
Product Type Faceplate
Number of Ports 10
Module Type Mini-Com®
Material ABS
Identification Type Label Pocket
Color White
Outlet Orientation Flat
Overall Width (In.) 4.5
Overall Width (mm) 114.3
Overall Depth (mm) 21.08
Overall Depth (In.) 0.83
Overall Height (In.) 4.5
Overall Height (mm) 114.3
Gang Opening Type Double Gang
Standards Met RoHS Compliant
Pricing Category 1 OU
Pricing Category 2 OU1

Packaging Detail

UPC 07498303316
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0273
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.2728

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Specification Sheets Mini-Com® Executive Series Faceplates: OTSP21--WW-ENG English
Installation Documents Mini-Com Faceplates: PN40J English
Part Drawings Part Drawing - DXF - CFPE10XX-2GY English
Part Drawings Part Drawing - DWG - CFPE10XX-2GY English
Selection Guides Workstation Selection Guide: D-OTSG01--SA English
Part Drawings Mini-Com 10 Position Double Gang Executive Series Faceplate COCFPE10XX-2GY--ENG English