CFPF12WH-2G

Faceplate Kit

Mini Com Classic Series double gang kit, includes faceplate frame and six flat inserts (two port each), accepts twelve Mini-ComĀ® modules. White

Specifications

Color

White

BMEcat - Protection Level (IP)

IP00

CE Compliant

No

Label Type

Adhesive Label

Module Type

Mini-Com

No. of Ports

12

Part Features

NA

Sub Brand

PanNet

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498371606

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0284

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2836

Resources

Part Drawings

Mini-Com 12 Position Classic Series Double Gang Faceplate Kit COCFPF12XX-2G--ENG

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Part Drawings

DESIGNER SERIES DOUBLE GANG FACEPLATE KIT

US English

Part Drawings

DESIGNER SERIES DOUBLE GANG FACEPLATE KIT

US English

Related Products