CFPL6S-2GY

Faceplate

NA

Specifications

Module Type

Mini-Com

No. of Ports

6

Color

Stainless Steel

Label Type

Label Pocket

Material

NA

CE Compliant

No

Part Features

NA

Sub Brand

PanNet

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498379430

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0185

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1850

Resources

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Catalog Cut Sheets

CFPL2SY Product Page

US English

Part Drawings

Mini-Com Stainless Steel 6 Port Double Gang Faceplate with Labels

US English

Part Drawings

Mini-Com Stainless Steel 6 Port Double Gang Faceplate with Labels

US English

Installation Documents

Mini-Com Faceplates: PN40J

US English

Specification Sheets

Mini-Com Stainless Steel Faceplates: OTSP45--WW-ENG

US English

Part Drawings

Mini-Com 6 Position Stainless Steel Double Gang Faceplate With Label/Cover COCFPL6S-2GY--ENG

US English

Related Products