The Mini-Com® JIS Adapter includes one Mini-Com Cat 6A TG Jack Module and is compatible with standard JIS plates. It has an opaque spring-shuttered door to protect connections from dust and debris and includes LAN/CAT6A pre-printed above the port for easy identification. The adapter is blue. This adapter is only available in Japan.
Note | Includes 1-Category 6A jack module |
Product Type | Adapter |
Number of Ports | 1 |
Region | Japan |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Blue |
Identification Type | Adhesive Label |
Outlet Orientation | Flat/Shuttered |
Overall Width (In.) | 1.73 |
Overall Width (mm) | 43.94 |
Overall Depth (In.) | 1.64 |
Overall Depth (mm) | 41.65 |
Overall Height (In.) | 0.9 |
Overall Height (mm) | 22.86 |
Performance Level | Category 6A |
Standards Met | RoHS Compliant |
UPC | 07498397948 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0061 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0607 |
Specification Sheets | Mini-Com™ Category 6A JIS Adapter Kits Specification Sheet COSP539-WW-JPN | Japanese (日本人) | |
Part Drawings | JIS Shuttered Adapter Kit (CAT 6A) COJAOSSP6ATGXX--ENG | English | |
Installation Documents | Mini-Com TG Installation Instructions PN593D-JP Japanese | Japanese (日本人) | |
Installation Documents | Mini-Com JIS Adapter Installation Instruction PN411E-JP | Japanese (日本人) |