The NetKey® Faceplate accepts one keystone module. The faceplate is single gang and mounts to a NEMA standard single gang opening. The faceplate includes a label pocket for easy identification and is white.
Product Type | Faceplate |
Number of Ports | 1 |
Module Type | Keystone |
Sub Brand | NetKey® |
Material | ABS |
Color | White |
Identification Type | Label Pocket |
Outlet Orientation | Flat |
Overall Width (In.) | 2.75 |
Overall Width (mm) | 69.85 |
Overall Depth (In.) | 0.45 |
Overall Depth (mm) | 11.43 |
Overall Height (In.) | 4.5 |
Overall Height (mm) | 114.3 |
Gang Opening Type | Single Gang |
Mount Orientation | Vertical |
Standards Met | RoHS Compliant |
UPC | 07498305449 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0077 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0771 |
Data Sheets | NetKey Faceplates Data Sheet NKDS70--WW-ENG | English | |
Data Sheets | Faceplates NetKey® Hoja de Datos NKDS70--WW-SPA | Spanish (Español) | |
Part Drawings | Part Drawing, NK1F.dwg | English | |
Part Drawings | Part Drawing, NK1F.dxf | English | |
Part Drawings | Netkey 1 Position Single Gang Faceplate with Label NKNK1FXXY--ENG | English | |
Installation Documents | NetKey Screw-on Faceplates & Module Frames NK309F-Rev07 | English | |
Line Cards | NetKey CablingSystem LATAM 2021 Line Card NKLC45 | English | |
Line Cards | NetKey Cabling System APAC 2021 Card Line NKLC47 | English | |
Line Cards | NetKey Cabling System EMEA 2021 Line Card NKLC46 | UK English | |
Line Cards | Sistema de Cableado NetKey™ Latinoamérica Catalogo NKLC45--SA-SPA | Spanish (Español) | |
Selection Guides | NetKey® Cabling System (cpsg12) | English |