The NetKey® Adapter accepts two keystone modules, mounts to a standard GFCI faceplate, and is black.
Product Type | Adapter |
Number of Ports | 2 |
Module Type | Keystone |
Sub Brand | NetKey® |
Material | ABS |
Color | Black |
Identification Type | Adhesive Label |
Outlet Orientation | Flat |
Overall Width (In.) | 1.42 |
Overall Width (mm) | 36.06 |
Overall Depth (In.) | 0.45 |
Overall Depth (mm) | 11.5 |
Overall Height (In.) | 4.06 |
Overall Height (mm) | 103.12 |
Standards Met | RoHS Compliant |
UPC | 07498310349 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0077 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0771 |
Part Drawings | Part Drawing - DWG - NK2RMF | English | |
Part Drawings | Part Drawing - DXF - NK2RMF | English | |
Part Drawings | Netkey 2 Position Rectangular Module Frame NKNK2RMFXX--ENG | English | |
Installation Documents | NetKey Screw-on Faceplates & Module Frames NK309F-Rev07 | English | |
Line Cards | NetKey CablingSystem LATAM 2021 Line Card NKLC45 | English | |
Line Cards | NetKey Cabling System APAC 2021 Card Line NKLC47 | English | |
Line Cards | NetKey Cabling System EMEA 2021 Line Card NKLC46 | UK English | |
Line Cards | NetKey CablingSystem NA 2021 Line Card NKLC44 | English |