NetKey single gang, sloped vertical faceplate , accepts four keystone module, includes label and label cover. International Gray.
Note | Not available in Japan, Australia, New Zealand. |
Product Type | Faceplate |
Number of Ports | 4 |
Module Type | Keystone |
Sub Brand | NetKey® |
Material | ABS |
Color | International Gray |
Identification Type | Label Pocket |
Outlet Orientation | Sloped |
Overall Width (In.) | 2.75 |
Overall Width (mm) | 69.85 |
Overall Depth (In.) | 0.83 |
Overall Depth (mm) | 21.08 |
Overall Height (In.) | 4.5 |
Overall Height (mm) | 114.3 |
Gang Opening Type | Single Gang |
Mount Orientation | Vertical |
Standards Met | RoHS Compliant |
UPC | 07498339922 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0186 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1860 |
Part Drawings | Part Drawing - DWG - NK4VSF_ | English | |
Part Drawings | Part Drawing - DXF - NK4VSF_ | English | |
Part Drawings | Netkey 4 Port Vertical Sloped Faceplate with Labels NKNK4VSFXX--ENG | English | |
Installation Documents | NetKey Screw-on Faceplates & Module Frames NK309F-Rev07 | English | |
Selection Guides | NetKey® Cabling System (cpsg12) | English |