NKFPLUKF1SAW

Faceplate

NetKey 86mm x 86mm flat shuttered faceplate, accepts one keystone Modules. Includes two M4.0-0.7 x 25 mm panhead mounting screws. Arctic White

Specifications

Style

Flat

Product Type

Faceplate

Material

ABS

Module Compatibility

Keystone

Sub Brand

NetKey

Identification Type

Label Pocket

Overall Width (mm)

86

Overall Depth (mm)

16.1

Overall Height (mm)

86

Number of Ports

1

Color

Arctic White

Gang Opening Type

Single Gang

Nominal Size

86x86

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305631644

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0136

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1361

Resources

Data Sheets

NetKey® 86mm x 86mm Shuttered Faceplates

US English

Part Drawings

NETKEY 1 Position Uk 86mm X 86mm Flat Shuttered Faceplate

US English

Installation Documents

NetKey 86mm x 86mm Shuttered Faceplates

US English

Related Products