No. of Ports |
2 |
Color |
Arctic White |
Style |
Sloped |
Label Type |
Label Pocket |
Module Type |
Keystone |
Faceplate Size |
86mmx86mm |
Material |
ABS |
Gang Opening Type |
Single Gang |
Part Features |
NA |
Sub Brand |
NetKey |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
07498377917 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.0175 |
Std. Ctn. Qty. |
10 |
Std. Ctn. Volume (cf) |
0.1755 |
Line Cards |
NetKey Cabling System |
UK English |
|
Line Cards |
NetKey Cabling System (Middle East): NKLC35--SA-UKE |
US English |
|
Line Cards |
NetKey Cabling System (Spanish): NKLC37--SA-UKE |
US English |
|
Line Cards |
NetKey Line Card - ASEAN |
US English |
|
Line Cards |
NetKey Line Card - Vietnamese |
US English |
|
Part Drawings |
Netkey 2 Position Single Gang UK Sloped Shuttered Faceplate Kit |
US English |
|
Part Drawings |
Netkey 2 Position Single Gang UK Sloped Shuttered Faceplate Kit |
US English |
|
Part Drawings |
Netkey 2 Position Single Gang UK Sloped Shuttered Faceplate Kit |
US English |
|
Line Cards |
NetKey™ Cabling System |
UK English |
|
Line Cards |
NetKey Cabling System (EMEA): NKLC--SA-UKE |
US English |