The Mini-Com® Surface Mount Box is plenum rated and accepts one Mini-Com Module. The box offers a variety of mounting options using adhesive tape or screws. The box can be identified with an adhesive label and is international gray.
Product Type | Low Profile Surface Mount Box |
Number of Ports | 1 |
Module Type | Mini-Com® |
Color | International Gray |
Identification Type | Adhesive Label |
Includes | 1 Adhesive Strips |
Overall Length (In.) | 1.89 |
Overall Length (mm) | 48.1 |
Overall Width (In.) | 1.03 |
Overall Width (mm) | 26.3 |
Overall Height (In.) | 0.92 |
Overall Height (mm) | 23.2 |
Sub Brand | Pan-Net® |
Raceway Opening | LD3/LDPH3 |
Material | ABS |
Standards Met | UL 1863; UL 2043; RoHS Compliant |
UPC | 07498375375 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0050 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0501 |
Specification Sheets | Mini-Com® Surface Mount Boxes Specification Sheet OTSP27--WW-ENG | English | |
Part Drawings | Part Drawing - DWG - CBX1 | English | |
Part Drawings | Part Drawing - DXF - CBX1 | English | |
Part Drawings | Mini-Com 1 Position Surface Mount Box COCBX1XX-A--ENG | English | |
Installation Documents | Mini-Com Surface Mount Boxes - PN56J | English | |
Application Guides | Plenum Network Infrastructure for In-Ceiling Applications: COAG01 | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English |