CBXQ1WH-A

Quick Release

Mini-ComĀ® surface mount box accepts one Mini-ComĀ® module. Includes quick release cover. Supplied with cable ties and adhesive backing. White.

Specifications

Product Type

Quick Release

Number of Ports

1

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Adhesive Label

Color

White

Standards Met

UL 2043, RoHS Compliant

Length (In.)

2.60

Length (mm)

66.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305616936

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0061

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0613

Resources

Part Drawings

MINI-COM 1 POSITION BOX KIT

US English

Installation Documents

Mini-Com Box Kit: PN603

US English

Application Guides

Plenum Network Infrastructure for In-Ceiling Applications: COAG01--SA-ENG

US English

Specification Sheets

Mini-Com Surface Mount Boxes

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Related Products