Mini Com 1 port Cat 5e Surf Mt Box kit with blank, CJH5E88TGIW off white
Performance Level | Category 5e |
Product Type | Shuttered Surface Mount Box Kit |
Number of Ports | 1 |
Module Type | Mini-Com® |
Color | Off White |
Identification Type | Adhesive Label |
Includes | (1) Box Cover,(2) Box Base, (3) PLT1M PAN-TY d, (4) Label And Label Cover, (5) Screw (Used To Secure Cover To Base), (6) Magnet (Attached), (7) Cjh5e88tg Shuttered Jack, (8) Cmb Blank Module |
Overall Length (In.) | 2.6 |
Overall Length (mm) | 66.04 |
Overall Width (In.) | 2.1 |
Overall Width (mm) | 53.46 |
Overall Height (In.) | 0.98 |
Overall Height (mm) | 24.89 |
Sub Brand | Pan-Net® |
Raceway Opening | LD3/LDPH3, LD5/LDPH5 |
Material | ABS |
Standards Met | RoHS Compliant |
UPC | 61305626167 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0106 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1058 |
Specification Sheets | Mini-Com™ Surface Mount Boxes With Quick Release Cover – Japan | English | |
Part Drawings | Mini-Com 1 Port Shuttered Cat 5e Surface Mount Box Kit | English |