The NetKey® Surface Mount Box accepts six keystone modules. The box offers a variety of mounting options using adhesive tape, screws, or optional magnet. The box can be identified with an adhesive label and is electric ivory.
Product Type | With Fiber Spool |
Number of Ports | 6 |
Module Type | Keystone |
Color | Electric Ivory |
Identification Type | Label Pocket |
Includes | (1) Box Base, (2) Box Cover, (3) 2- PLT1.5I-C PAN-TY, (4) 2- Mounting Screw, (5) Mounting Screw (Used to Secure Cover to Base), (6) Label/Label Cover, (7) 2- Strip of 3.00" X .75" Foam Tape for Mounting |
Overall Length (In.) | 6.66 |
Overall Length (mm) | 169.2 |
Overall Width (In.) | 4.7 |
Overall Width (mm) | 119.4 |
Overall Height (In.) | 1.26 |
Overall Height (mm) | 32 |
Sub Brand | NetKey® |
Raceway Opening | LD3/LDP3 or LD5/LDP5, LD10/LDP10 |
Material | ABS |
Standards Met | RoHS Compliant |
UPC | 07498317622 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0419 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.4194 |
Data Sheets | NetKey® Surface Mount Boxes Data Sheet NKDS45-WW-ENG | English | |
Part Drawings | Part Drawing - DWG - NK6BX_-AY | English | |
Part Drawings | Part Drawing - DXF - NK6BX_-AY | English | |
Part Drawings | Netkey 6 Position Surface Mount Box NKNK6BXXX-AY--ENG | English | |
Installation Documents | NetKey Surface Mount Boxes: NK311D | English | |
Line Cards | NetKey CablingSystem LATAM 2021 Line Card NKLC45 | English | |
Line Cards | NetKey Cabling System APAC 2021 Card Line NKLC47 | English | |
Line Cards | NetKey Cabling System EMEA 2021 Line Card NKLC46 | UK English | |
Selection Guides | NetKey® Cabling System (cpsg12) | English |