This Cat 6 F/UTP copper cable is constructed of 23 AWG solid copper conductors with HDPE insulation. The copper conductors are twisted in pairs and wrapped with a foam polypropylene tape to form a core. All four pairs are covered with an industrially rated black PVC jacket which is oil and sunlight resistant and flame retardant. The cable is supplied 305 meters (1,000 feet) to a reel and black.
Environment | Outdoor |
Performance Level | Category 6 |
Cable Construction | F/UTP |
Flammability Rating | Outdoor |
Resistance Properties | UV-Resistant |
Jacket Material | High-Density Polyethylene |
Nominal Cable Outside Diameter (In.) | 0.34 |
Nominal Cable Outside Diameter (mm) | 8.7 |
Maximum Operating Temperature (°C) | 75 |
Maximum Operating Temperature (°F) | 167 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Maximum Installation Temperature (°C) | 75 |
Maximum Installation Temperature (°F) | 167 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Sub Brand | IndustrialNet™ |
Maximum Installation Tension (lb) | 25 |
Maximum Installation Tension (N) | 110 |
Bend Radius (In.) | 2.52 |
Bend Radius (mm) | 64 |
Number of Pairs | 4 |
Conductor Material | Copper |
Conductor Type | Solid |
Overall Length (m) | 305 |
Conductor Gauge (AWG) | 23 |
Insulation Material | High-Density Polyethylene |
Insulation Diameter (In.) | 0.05 |
Insulation Diameter (mm) | 1.3 |
Maximum Voltage (V) | 80 |
Standards Met | Meets or exceeds the requirements of ANSI/TIA-568-C.2 Category 6; Standard compliances: UL AWM Style 21047 (75°C 600V), Oil Res and Sun Res, UL 444 Sun Res, UL 1666 CMR; CE Compliant: EuroClass Fca; RoHS Compliant |
Color | Black |
Overall Length (ft.) | 1 |
Packaging Type | Reel |
Product Type | Industrial Copper Cable |
UPC | 61305602249 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 2.9750 |
Std. Ctn. Qty. | 20000 |
Std. Ctn. Volume (cf) | 59.5000 |
Specification Sheets | IndustrialNet™ Category 6 Solid Conductor F/UTP Copper Cable Specification Sheet COSP437--WW-ENG | English | |
Certifications | Declaration Of Performance No. PAN-DOP-CU006 | English |