The IndustrialNet™ USB Female 2.0 bulkhead connector, with protective cap, is ideal in manufacturing environments. The bulkhead provides an IP67 rated seal that provides protection from dust and temporary immersion in water.
Product Type | USB Coupler Module |
Connector 1 Type | USB A |
Overall Width (In.) | 1.49 |
Overall Width (mm) | 37.8 |
Overall Depth (In.) | 1.53 |
Overall Depth (mm) | 38.9 |
Overall Height (In.) | 5.34 |
Overall Height (mm) | 135.5 |
Sub Brand | IndustrialNet™ |
Standards Met | Complies with USB 2.0 specification and is backwards compatible to USB 1.1 specification, UL 1863, CSA C22.2 standard, Protects and seals connections against dust, washdown, and water immersion to ANSI/IEC 60529-2004, RoHS compliant |
Environment | Manufacturing |
UPC | 07498363667 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0162 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1619 |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Specification Sheets | Spec Sheet, Industrial USB Coupler | English | |
Videos | Data Access Port | English | |
Part Drawings | Part Drawing, IAEBHUSBAA.dwg | English | |
Part Drawings | Part Drawing, IAEBHUSBAA.dxf | English | |
Part Drawings | IndustrialNet USB A-A Coupler With Bulkhead Part Drawing IAEBHUSBAA | English | |
Installation Documents | IndustrialNet USB Coupler Module: PN556B | English | |
Application Notes | Understanding the Industrial USB Coupler: NCAN03--WW-ENG | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) |