The 110 Patch Cord Assembly, 1 Pair, 2 Meter is for use with Pan-Punch® 110-style Bases, Connectors and Systems.
Application | Used in both voice networks and data local area networks designed for use with unshielded twisted pair copper wire and cable. |
Product Type | Patch Cord Assembly |
Conductor Gauge (AWG) | 24 |
Sub Brand | Pan-Punch® |
Performance Level | Category 3 |
Conductor Type | Stranded |
Cable Construction | U/UTP |
Patch Cord Type | Unshielded |
Plug Housing Material | Polycarbonate |
Connector 1 Type | 1-Pair 110 Connector |
Connector 2 Type | RJ45 8 |
Overall Length (m) | 2 |
Color | International Gray |
Standards Met | Exceeds all channel and component requirements of ANSI/TIA-568.2-D Category 5e standard; Meets IEC 60352-4 requirements; IDC connection per TIA-568 requirements; RoHS Compliant |
IEC Variant | 60352-4 |
Plug Type | 8 Position |
RapidID™ Enabled | No |
Part Features | Deeper cable channel in the base, Rounded edges on jumper trough, Field terminable patch cord connector, Metal contact retention in connecting block, Legs are molded as part of the base, Base has TIP colors on wire strip and Connecting block has RING colors for wiring identification |
UPC | 07498305682 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0160 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1599 |
Part Drawings | 110 To RJ45 One Pair Patch Cord COP110PC1XXDXMY--ENG | English |