Mini Com 72-port modular all metal shielded angled patch panel in black, (2 RU).
Product Type | Flush Mounted Patch Panel |
Patch Panel Style | Angled |
Material | Stainless Steel |
Shield Type | Shielded |
Number of Ports | 72 |
Module Type | Mini-Com® |
Number of Rack Units | 2 |
Identification Type | Adhesive Label |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Overall Depth (In.) | 4.21 |
Overall Depth (mm) | 106.93 |
Sub Brand | Pan-Net® |
Overall Height (In.) | 3.47 |
Overall Height (mm) | 88.13 |
Color | Black |
Includes | Built-In Strain Relief Bar |
UPC | 07498303650 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4278 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 4.2778 |
Specification Sheets | Mini-Com® TX6A™ 28/30 AWG Shielded Jack Modules - Spec Sheet | English | |
Specification Sheets | Mini-Com® TX6A™ 10Gig™ Shielded Jack Modules - Spec Sheet | English | |
Specification Sheets | Módulos Jack Blindados TX6A™ 10Gig™ Mini-Com™ Hoja de Especificaciones COSP230--WW-SPA | Spanish (Español) | |
Part Drawings | Part Drawing - DWG - CPA72BLY | English | |
Part Drawings | Part Drawing - DXF - CPA72BLY | English | |
Part Drawings | Mini-Com 72 Port Angled All Metal Modular Patch Panel COCPA72BLY--ENG | English | |
Installation Documents | Installation Instructions/Best Practices - PN55R | English | |
Selection Guides | Modular Patch Panels - Selection Guide | English |