The Mini-Com® Faceplate Modular Patch Panel accepts up to 32 Mini-Com Modules for unshielded applications in 1 RU, and mounts to 19 inch and 23 inch racks and cabinets. The patch panel offers front access and can be identified with adhesive labels, ports are grouped in 8 and is black.
Product Type | Front Access Patch Panel |
Patch Panel Style | Flat |
Material | CRS |
Connector Type | Unshielded |
Number of Ports | 32 |
Module Type | Mini-Com® |
Number of Rack Units | 1 |
Identification Type | Adhesive Label |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Standards Met | RoHS Compliant |
Overall Depth (In.) | 0.58 |
Overall Depth (mm) | 14.73 |
Sub Brand | Pan-Net® |
Overall Height (In.) | 1.73 |
Overall Height (mm) | 43.94 |
Color | Black |
UPC | 07498303656 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0426 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.4261 |
Specification Sheets | Mini-Com® High Density Modular Patch Panels Specification Sheet OTSP49--WW-ENG | English | |
Videos | The Modular Copper Patch Panels Product Spotlight video | English | |
Part Drawings | Mini-Com® 32 Port Modular Patch Panel Part Drawing PDF | English | |
Installation Documents | Mini-Com Modular Faceplate Patch Panels Installation Instructions PN207F | English | |
Selection Guides | Modular Patch Panels - Selection Guide | English |