The Mini-Com® Flush Mount Modular Patch Panel accepts up to 48 Mini-Com Modules for unshielded applications in 2 RU, and mounts to 19 inch and 23 inch racks and cabinets. The patch panel mounts flush with the rack and can be identified with adhesive labels, the ports are grouped in 6 and is black.
Product Type | Flush Mounted Patch Panel |
Patch Panel Style | Flat |
Material | CRS |
Connector Type | Unshielded |
Number of Ports | 48 |
Module Type | Mini-Com® |
Number of Rack Units | 2 |
Identification Type | Adhesive Label |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Standards Met | RoHS Compliant |
Overall Depth (In.) | 1.01 |
Overall Depth (mm) | 25.65 |
Sub Brand | Pan-Net® |
Overall Height (In.) | 3.47 |
Overall Height (mm) | 88.13 |
Color | Black |
UPC | 07498383789 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4245 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 4.2450 |
Specification Sheets | Mini-Com® Flush Mount Modular Patch Panels | English | |
Specification Sheets | Paneles de Parcheo Modulares Mini-Com® de Montaje al Ras Hoja de Especificaciones OTSP33 | Spanish (Español) | |
Videos | The Modular Copper Patch Panels Product Spotlight video | English | |
Part Drawings | Mini-Com 48 Port Flush Mount 6-Pack Modular Patch Panel COCPP48FM6BL--ENG | English | |
Part Drawings | Mini-Com 48 Port Flush Mount 6-Pack Modular Patch Panel COCPP48FM6BL--ENG | English | |
Part Drawings | Mini-Com 48 Port Flush Mount 6-Pack Modular Patch Panel | English | |
Installation Documents | Mini-Com Modular Faceplate Patch Panels Installation Instructions PN207F | English | |
Selection Guides | Modular Patch Panels - Selection Guide | English |