The Mini-Com® Flush Mount Angled Modular Patch Panel accepts up to 48 Mini-Com Modules for unshielded applications in 2 RU, and mounts to 19 inch and 23 inch racks and cabinets. The patch panel mounts flush with the rack; can be identified with adhesive labels, the ports are grouped in 6 and is black.
Product Type | Flush Mounted Patch Panel |
Patch Panel Style | Angled |
Material | CRS |
Connector Type | Unshielded |
Number of Ports | 48 |
Module Type | Mini-Com® |
Number of Rack Units | 2 |
Identification Type | Adhesive Label |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Standards Met | RoHS Compliant |
Overall Depth (In.) | 4.63 |
Overall Depth (mm) | 117.6 |
Sub Brand | Pan-Net® |
Overall Height (In.) | 3.47 |
Overall Height (mm) | 88.13 |
Color | Black |
UPC | 07498383790 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4245 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 4.2450 |
Specification Sheets | Mini-Com® Flush Mount Modular Patch Panels | English | |
Part Drawings | Mini-Com Angled 48 Port Flush Mount 6-Pack Modular Patch Panel COCPPA48FM6BL--ENG | English | |
Part Drawings | Mini-Com Angled 48 Port Flush Mount 6-Pack Modular Patch Panel COCPPA48FM6BL--ENG | English | |
Part Drawings | Mini-Com Angled 48 Port Flush Mount 6-Pack Modular Patch Pane | English | |
Selection Guides | Modular Patch Panels - Selection Guide | English |