The Mini-Com® Faceplate Modular Patch Panel accepts up to 72 Mini-Com Modules for unshielded applications in 2 RU and mounts to 19 inch and 23 inch racks and cabinets. The patch panel offers front access, includes label pockets with preprinted labels for easy identification, and is black.
Product Type | Front Access Patch Panel |
Patch Panel Style | Flat |
Material | CRS |
Connector Type | Unshielded |
Number of Ports | 72 |
Module Type | Mini-Com® |
Number of Rack Units | 2 |
Identification Type | Label Pocket |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Standards Met | RoHS Compliant |
Overall Depth (In.) | 0.83 |
Overall Depth (mm) | 21.08 |
Sub Brand | Pan-Net® |
Overall Height (In.) | 3.47 |
Overall Height (mm) | 88.13 |
Color | Black |
UPC | 07498303688 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0756 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.7564 |
Specification Sheets | Mini-Com® Modular Patch Panels with Faceplates Specification Sheet OTSP29--WW-ENG | English | |
Specification Sheets | Mini-Com® High Density Modular Patch Panels Specification Sheet OTSP49--WW-ENG | English | |
Specification Sheets | Paneles de Parcheo Mini-Com® con Faceplates Hoja de Especificaciones OTSP29--WW-SPA | Spanish (Español) | |
Part Drawings | Part Drawing - DWG - CPPL72WBLY | English | |
Part Drawings | Part Drawing - DXF - CPPL72WBLY | English | |
Part Drawings | Mini-Com 72 Port Modular Faceplate Patch Panel With Label/Cover | English | |
Selection Guides | Modular Patch Panels - Selection Guide | English |