The NetKey® Faceplate Angled Modular Patch Panel accepts up to 48 keystone modules for unshielded applications in 2 RU and mounts to 19 inch and 23 inch racks and cabinets. The panel offers front access, can be identified with adhesive labels, and is black.
Product Type | Front Access Patch Panel |
Patch Panel Style | Angled |
Material | CRS |
Connector Type | Unshielded |
Number of Ports | 48 |
Module Type | Keystone |
Number of Rack Units | 2 |
Identification Type | Adhesive Label |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Standards Met | RoHS Compliant |
Overall Depth (In.) | 4.43 |
Overall Depth (mm) | 112.3 |
Sub Brand | NetKey® |
Overall Height (In.) | 3.5 |
Overall Height (mm) | 76.2 |
Color | Black |
UPC | 07498372894 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0796 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.7958 |
Specification Sheets | NetKey® Fiber Optic Patch Cords and Pigtails Specification Sheet NKSP76--WW-ENG | English | |
Data Sheets | NetKey® Modular Patch Panels with Faceplates Data Sheet NKDS68-WW-ENG | English | |
Part Drawings | Netkey 48 Port Angled Faceplate Patch Panel Part Drawing PDF | English | |
Installation Documents | NetKey Keystone Modular Patch Panels: NK314E | English | |
Line Cards | NetKey CablingSystem LATAM 2021 Line Card NKLC45 | English | |
Line Cards | NetKey Cabling System APAC 2021 Card Line NKLC47 | English | |
Line Cards | NetKey Cabling System EMEA 2021 Line Card NKLC46 | UK English | |
Line Cards | Sistema de Cableado NetKey™ Latinoamérica Catalogo NKLC45--SA-SPA | Spanish (Español) | |
Selection Guides | NetKey® Cabling System (cpsg12) | English |