The NetKey® Flat Punchdown Keystone Patch Panel terminates 4-pair, 22–26 AWG, 100-ohm twisted pair cable. These Cat 6 patch panels mount to an 89D bracket and incudes 12 ports. The RJ45 interface provides a quick plug and play connection to RJ45 patch cords. This punchdown patch panel is made of steel and is black.
Product Type | Pre-Populated Patch Panel |
Termination Style | Punchdown |
Patch Panel Style | Flat |
Performance Level | Category 6 |
Material | CRS |
Wiring Scheme | T568A/T568B |
Number of Ports | 12 |
Module Type | RJ45 |
Number of Rack Units | 1 |
Overall Width (In.) | 2.09 |
Overall Width (mm) | 53.1 |
Overall Depth (In.) | 1 |
Overall Depth (mm) | 25.4 |
Overall Height (In.) | 10 |
Overall Height (mm) | 254 |
Overall Length (In.) | 1 |
Overall Length (mm) | 25.4 |
Sub Brand | NetKey® |
Identification Type | Adhesive Label |
Color | Black |
Standards Met | Meets all TIA/EIA-568-C.2 Category 6 and ISO 11801 2nd Edition Class E channel requirements at swept frequencies up to 250 MHz, Meets ANSI/TIA-568-C.2 and ISO 11801 Category 6 component requirements at swept frequencies up to 250 MHz, Complies with ANSI/TIA-1096A (formerly FCC Part 68); Meets IEC 60603-7, Supports IEEE 802.3af/802.3at and proposed 802.3bt type 3 and type 4 PoE applications, UL 1863 approved, and RoHS Compliant |
Maximum Operating Temperature (°C) | 65 |
Maximum Operating Temperature (°F) | 149 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | -14 |
UPC | 07498305579 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0782 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.7824 |
Data Sheets | NetKey® Category 6 Punchdown Patch Panels | English | |
Part Drawings | Part Drawing - DWG - NK6PPG12Wy | English | |
Part Drawings | Part Drawing - DXF - NK6PPG12Wy | English | |
Part Drawings | Netkey Category 6 12 Port Data Patch Panel NKNK6PPG12WY--ENG | English | |
Installation Documents | NetKey Category 6 & 5e 12-Port Patch Panels: NK409B | English | |
Line Cards | NetKey CablingSystem LATAM 2021 Line Card NKLC45 | English | |
Line Cards | NetKey Cabling System APAC 2021 Card Line NKLC47 | English | |
Line Cards | NetKey Cabling System EMEA 2021 Line Card NKLC46 | UK English | |
Line Cards | Sistema de Cableado NetKey™ Latinoamérica Catalogo NKLC45--SA-SPA | Spanish (Español) | |
Selection Guides | NetKey® Cabling System (cpsg12) | English |