FOCPX06Y

Indoor/Outdoor Central Loose Tube

50um OM3 6 Fiber Indoor-Outdoor Central Tube Cable, Plenum (OFNP), 250um Fibers

Specifications

Fiber Type

OM3

Number of Fibers

6

Flammability Rating

Plenum

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,640

Packaging Details

UPC

07498300703

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.4625

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Opti-Core 6 and 12 Fiber Indoor-Outdoor Cable - 02055-144

US English

Installation Documents

Opti-Core Indoor/Outdoor Cable with up to 12 Fiber in Central Tube - 02055-144

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Product Bulletins

Gel-Free Indoor/Outdoor All-Dielectric Cable: FBCB30

US English

Catalog Cut Sheets

FOCRZ06Y Product Page

US English

Related Products