globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The 24 fiber indoor/outdoor tight buffered cable is OS2, Riser (OFNR) rated and features 900 buffered fibers.

Specifications

Note See Spec Sheet for Supporting Technical Information
Product Type Bulk Fiber Optic Cable
Region Americas
Environment Indoor/Outdoor
Armor or Non-Armor Non-Armored
Fiber Type Singlemode
Number of Fibers 24
Buffered, Loose Tube or Ribbon 900um Tight Buffered
Flammability Rating Riser
Cable Color Black
Sub Brand Opti-Core®
Part Features This cable provides water blocking technology, high density, and easy installation in transitional aerial and duct applications and entrance facilities.<CRLF>

Packaging Detail

UPC 07498384775
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 10.1332
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}