This 6 fiber outside plant armored cable is OM4 and features 250µm fibers.
Note | See Specification Sheet for technical details |
Product Type | Bulk Fiber Optic Cable |
Region | Americas |
Environment | Outside Plant |
Armor or Non-Armor | Armored |
Fiber Type | OM4 |
Number of Fibers | 6 |
Buffered, Loose Tube or Ribbon | 250um Loose Tube |
Flammability Rating | Not Rated |
Cable Color | Black |
Sub Brand | Opti-Core® |
Part Features | Gel-free design with water swellable tape, UV resistant cable sheathing, Medium density polyethylene jacket |
UPC | 07498320663 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 22.5625 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Opti-Core® Gel-Free Outside Plant Cable, Armored and Unarmored - Americas Specification Sheet FBDS35--WW-ENG | English | |
Specification Sheets | Cable de Fibra Óptica Libre de Gel para Planta Externa Opti-Core® Hoja de Especificaciones FBDS35--WW-SPA | Spanish (Español) | |
Videos | Panduit Bulk Fiber Optic Cable - Product Spotlight | English | |
Line Cards | Line Card for Bulk Fiber Cable - D-FBLC3--SA-ENG | English | |
Selection Guides | Fibra Sin Límites Alcance & Desempeño Guia de Seleccion FBSD62--WW-SPA | Spanish (Español) |