Module supplied with one SC duplex multimode fiber optic adapter with phosphor bronze split sleeves, Black.

c warning e
Discontinued
Suggested Replacement Parts:
CMDBLSCZBL
Discontinued

Specifications

Sub Brand Mini-Com
Body Style Duplex
Fiber Type OM2
Material Phosphor Bronze
Overall Length (In.) 2.21
Overall Length (mm) 56.1
Standards Met TIA/EIA-604 FOCIS-3 compliant adapters, Exceed TIA/EIA-568-B.3 requirements. RoHS Compliant, TIA/EIA-568-B.3 requirements
Product Type SC Adapter Module
Color Black
Module Color Black
Connection Type SC
Part Features Improved protective cap fully surrounds split sleeve opening

Packaging Detail

UPC 07498312831
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0047
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.0471

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language