The Mini-Com® Simplex MPO Method A Black Adapter is a small form factor (SFF) adapter with integrated panel retention clips and are TIA/EIA-605 FOCIS-10 compatible. It connects two MPO connectors, featuring a Black MPO fiber adapter and a black module. This module populates two Mini-Com® ports.
Product Type | MPO Adapter Module |
Module Color | Black |
Connection Type | MPO |
UPC | 07498359150 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0038 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0378 |
Part Drawings | Part Drawings - DWG - CMMPO | English | |
Part Drawings | Part Drawings - DXF - CMMPO | English | |
Part Drawings | Part Drawings - PDF - CMMPO | English |