The Mini-Com® Singlemode Simplex SC Adapter is a small form factor (SFF) adapter with integrated panel retention clips and are TIA/EIA-605 FOCIS-10 compatible. It connects two SC connectors in one module space and features a blue SC simplex fiber adapter along with a black module and has zirconia split sleeves.
Sub Brand | Mini-Com® |
Body Style | Simplex |
Fiber Type | OS1/OS2 |
Material | Zirconia Ceramic |
Overall Length (In.) | 1.93 |
Overall Length (mm) | 49 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | 0 |
Minimum Operating Temperature (°F) | 32 |
Maximum Installation Temperature (°C) | 60 |
Maximum Installation Temperature (°F) | 140 |
Minimum Installation Temperature (°C) | 0 |
Minimum Installation Temperature (°F) | 32 |
Standards Met | TIA/EIA-604 FOCIS-3 compliant; exceeds TIA/EIA-568-B.3 requirements. RoHS compliant |
Product Type | SC Adapter Module |
Application | Mini-Com Modules, Patch Panels, Faceplates, Surface Mount Boxes |
Color | Blue |
Module Color | Black |
Connection Type | SC |
Part Features | Integrated panel retention clip, Improved adapter protective cap design, Choice of phosphor bronze or zirconia ceramic split sleeves |
UPC | 07498383245 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0037 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0369 |
Specification Sheets | SC Fiber Optic Adapters Specification Sheet FBSP121--WW-ENG | English | |
Part Drawings | Part Drawings - PDF - CMSAQSCxx | English |