LC 50/125µm OM3/OM4 multimode duplex connector for 900µm tight-buffered fiber installation, ferrule type, zirconia ceramic.

Specifications

Note Intended for use in fixed installations which are outside the scope of RoHS
Color Aqua
Termination Style Pre-polished
Cable Type 900µm tight-buffered duplex
Connector 1 Type LC
Part Features NA
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 100

Packaging Detail

UPC 07498301736
Std. Pkg. Qty. 100
Std. Pkg. Volume (cf) 0.0504
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

Technical References Optical Gel Characteristics of PANDUIT OptiCam Connectors - TR30 US English
Catalog Cut Sheets LC OptiCam Fiber Optic Connectors-Pre-Polished Cam Termination: FBCB000--WW-ENG US English
Installation Documents LC Termination with 3.0mm Cable: FS057 US English
Videos LC OptiCam Pre-Polished Connector Termination Demo US English
Part Drawings OPTICAM SIMPLEX LC CONNECTOR US English
Installation Documents LC OptiCam Fiber Optic Connectors - FS115 US English
Installation Documents LC OptiCam Fiber Optic Connectors FS014C US English
Installation Documents Opticam 2 User's Guide: FS133B US English
Technical References Optical Gel Characteristics Of Panduit® OptiCam® Connectors US English