FMCBT2BL-X

1.6/2.0mm Boots

LC Boot for Pre-Polished OptiCam Connectors; 1.6mm/2.0mm; Black

Specifications

Cable Type

2.0

Material

Plastic/Rubber

Part Features

Simplifies tooling and termination, and virtually eliminates operator error by providing visual indication of proper termination after the cam step has been completed

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

10

Packaging Details

UPC

07498339189

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0038

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0378

Resources

Part Drawings

OptiCam 1.6/2.0mm Cable Retention Boot Assembly - 01799-45

US English

Catalog Cut Sheets

FSCMCXAQ Product Page

US English

Catalog Cut Sheets

FSTMCXAQ Product Page

US English

Catalog Cut Sheets

FLCSMCXABL Product Page

US English

Part Drawings

OptiCam 1.6/2.0mm Cable Retention Boot Assembly - 01799-45

US English

Part Drawings

OPTICAM 1.6/2.0mm CABLE RETENTION BOT ASSEMBLY

US English

Videos

OptiCam Pre-Polished Connectors

US English

Videos

SC OptiCam Pre-Polished Connector Termination Demo

US English

Videos

ST OptiCam Pre-Polished Connector Termination Demo

US English

Related Products