FSCBT3BU-X

3.0mm Boots

LC Boot for Pre-Polished OptiCam Connectors; 3.0mm; Blue

Specifications

Cable Type

3.0

Part Features

Cable retention boot assemblies consistently provide higher than industry standard cable retention

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

10

Packaging Details

UPC

07498339194

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0038

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0378

Resources

Videos

OptiCam Pre-Polished Connectors

US English

Videos

SC OptiCam Pre-Polished Connector Termination Demo

US English

Videos

ST OptiCam Pre-Polished Connector Termination Demo

US English

Catalog Cut Sheets

FSCMCXAQ Product Page

US English

Part Drawings

OptiCam 3.0mm Cable Retention Boot Assembly - 01799-46

US English

Catalog Cut Sheets

FSTMCXAQ Product Page

US English

Part Drawings

OptiCam 3.0mm Cable Retention Boot Assembly - 01799-46

US English

Part Drawings

OPTICAM 3.0mm CABLE RETENTION BOOT ASSEMBLY

US English

Related Products